-
DC568A - Schematic9/24/2009PDF51K
Overview
Product Details
Demonstration circuit 568 is a Dual Synchronous, 600mA, 1.5MHz Step-Down DC/DC Regulator featuring the LTC3407 in the MSOP-10 exposed pad package. The DC568 has an input voltage range of 2.5V to 5.5V, and either output is capable of delivering up to 600mA of output current. In Burst Mode® operation, the LTC3407 requires only 40uA of quiescent current; in Pulse Skip mode, the LTC3407 provides lower output ripple voltage at light load currents. The DC568 can provide up to 96% efficiency on either channel and consumes less than 1uA in shutdown.
Applicable Parts
Documentation & Resources
-
DC568A - Demo Manual9/24/2009PDF442K
-
DC568A - Design File9/24/2009ZIP0M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.