Overview

Product Details

Demonstration circuit 556 is a high efficiency, high frequency buck converter, incorporating the LTC3414 monolithic synchronous regulator. The DC556 has an input voltage range of 2.5V to 5.5V and provides up to 4A of output. The jumper-selectable output voltage can be set at 1.8V, 2.5V, 3.3V or a user-determined value. 



Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.