Overview
Product Details
Demonstration circuit 533 is an 800kHz adjustable output boost regulator featuring the LT3436. This current-mode control monolithic (switch included) converter has a wide operating supply voltage of 3V to 25V and a minimum peak switch current rating of 3A, though the demo board has a reduced input voltage range of 3.2V to 12V. It provides 12V at 550mA from a 3.3V input and 12V at 900mA from a 5V input.
Applicable Parts
Documentation & Resources
-
DC533A - Schematic9/24/2009PDF80K
-
DC533A - Demo Manual9/24/2009PDF1M
-
DC533A - Design File9/24/2009ZIP519K