Overview
Product Details
Demonstration circuit 506A is a two-phase, step down charge pump DC/DC converter featuring the LTC3251EMSE. It produces a regulated 1.5V output voltage at up to 500mA of output current from a 3.2V to 5.5V input. The LTC3251's unique two-phase, spread spectrum architecture provides high efficient and low noise operation.
Applicable Parts
Documentation & Resources
-
DC506A - Schematic9/24/2009PDF19K
-
DC506A - Demo Manual9/24/2009PDF404K
-
DC506A - Design File9/24/2009ZIP783K