Overview

Product Details

Demonstration circuit 506A is a two-phase, step down charge pump DC/DC converter featuring the LTC3251EMSE. It produces a regulated 1.5V output voltage at up to 500mA of output current from a 3.2V to 5.5V input. The LTC3251's unique two-phase, spread spectrum architecture provides high efficient and low noise operation.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.