Overview

Product Details

Demonstration circuit DC368B is a low noise micropower voltage regulator using the LT1763 in the 8-lead SO package. These circuits are used primarily in voltage controlled oscillators, RF power supplies and, in larger systems, as local regulators. The ability to tolerate a wide variety of output capacitors makes them ideal in space- and cost-sensitive systems.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.