Overview

Product Details

DC306A-A Demo Board for:
LT1361 Dual and Quad 50MHz, 800V/µs Op Amps
LT1795 Dual 500mA/50MHz Current Feedback Line Driver Amplifier

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.