Overview
Product Details
The LTC®6363-1, LTC6363-2, LTC6363-0.5 are low power, low noise differential op amps with built-in precision resistors to establish accurate gains of 1, 2 or 0.5 respectively
The DC2655A is a small-size demo circuit that minimizes trace resistance in series with the IC, so that the precise gain and CMRR can be maintained. The board’s inputs can be driven single-ended or differentially. The signal path from inputs to outputs is DC-coupled. An onboard jumper configures the DC2655A for dual or single power supply. To minimize PCB layout parasitics, the configurability of this board has been minimized. For a more flexible board refer to the DC2319A.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2655A - Schematic7/9/2018PDF84 K
-
DC2655A - Demo Manual7/9/2018PDF319 K
-
DC2655A - Design Files7/9/2018ZIP1 M