Overview

Features and Benefits

  • Selectable light load operating modes of continuous conduction mode (CCM) or discontinuous mode (DCM).
  • SYNC pin to synchronize the regulator to an external clock.
  • PGOOD pin and RUN pin

Product Details

Demonstration circuit 2615A features the LTC7151S in a high efficiency 1.2V/15A step-down regulator with an input voltage range of 3.1V to 20V and a 1MHz switching frequency. The Silent Switcher®2 technology reduces the switching noise while the internal MOSFETs of the LTC7151S provide high efficiency over a wide input voltage range. No current sense resistor is required.

The LTC7151S employs a controlled on-time, valley current mode architecture. This architecture allows for a short minimum on-time which is ideal for high stepdown ratios. In addition, the architecture provides a fast load step response by allowing the switch node pulses to compress after the load steps up – see Figure 6.

The LTC7151S data sheet provides a complete description of the IC operation and application information. The data sheet must be read in conjunction with the quick start guide.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.