Overview
Product Details
Demonstration circuit 2548A is an active rectifier with reverse protection featuring the LT8672. The demo board is designed for 5A load current. The input voltage range of the LT8672 is –40V to +42V. Two clamping diodes, D1 and D2, are used on the board to protect the IC from overvoltage spikes at the input, thus limiting the application’s DC input voltage range to –15V and +35V.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2548A - Schematics10/31/2017PDF32K
-
DC2548A - Demo Manual10/31/2017PDF223K
-
DC2548A - Design Files10/31/2017ZIP1M