Overview
Product Details
Demonstration circuit 2459A features the LTC1668, 16-bit, 50Msps current output DAC in a 28-lead SSOP package. Pin-compatible 14-bit and 12-bit versions are available for lower resolution requirements, but all DC2459A assembly types are populated with the LTC1668.
Companion Board: Arrow SoCkit (Altera Cyclone 5 SoC)
Companion Board: C5G (Altera Cyclone 5)
Companion Board: DE0 Nano (Altera Cyclone 4)
Companion Board: Embedded Micro Mojo (Xilinx Spartan 6)
Companion Board: Numato Labs Mimas (Xilinx Spartan 6)
Companion Board: DC2026C - Linduino One Isolated USB Demo Board: An Arduino- and QuikEval-Compatible Code Development Platform
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC2459A - Schematic4/4/2016PDF51K
 
- 
                                                                
                                                                    
                                                                                                                                            DC2459A - Demo Manual4/4/2016PDF2M
 
- 
                                                                
                                                                    
                                                                                                                                            DC2459A - Design Files4/4/2016ZIP5M