-
DC2443 - Schematic11/2/2015PDF33K
Overview
Product Details
Demonstration Circuit 2443 is a Configurable High Voltage Amplifier featuring the LT6375.
This demo board translates a high common mode signal to an output related to a low voltage reference level. The demo circuit is equipped with jumpers to facilitate setting the pin-strapped internal divider ratio configuration. The LT6375 is unique in that it may be powered from a low voltage (down to 3.3V) while it accepts signals well outside the supply range.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2443 - Demo Manual11/2/2015PDF764K
-
DC2443 - Design Files11/2/2015ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.