Overview

Product Details

Demonstration circuit 2405A shows an LTM2893 isolating and interfacing an LTC2328-18. The LTM2893 is a high speed SPI isolator for interfacing read only ADCs with a full complement of control signals. The LTC2328-18 is a low noise, high speed 18-bit successive approximation register (SAR) ADC. Low noise isolated power is delivered to the isolated side with an LT3999 push-pull driver and isolation transformer.

Related Hardware (2)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.