Overview

Product Details

Demo circuit DC2398A features the LTC6373 Programmable Gain Instrumentation Amplifier. The circuit’s gain can be controlled in several ways, such as by simply setting onboard jumpers or by connecting an Arduino or Linduino (DC2026A) microcontroller board. The LTC6373 has fully differential outputs with independent common mode level shifting. The output common mode level can be set by the IC’s internal default or overdriven by the user.

The DC2398A can be powered by external bench supplies (typically ±15V), but optionally also demonstrates the use of the LTC3265 dual low noise charge pump to generate ±15V rails from a single 9V to 12V input supply. Design files for this circuit board are available.

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.