Overview
Product Details
Demonstration circuit 2395A features the LTC®2325/ LTC2324/LTC2320 family. With up to 5Msps, these differential, multiple channel, 16-bit, serial, high speed successive approximation register (SAR) ADCs are available in a 52-lead QFN package. Each ADC has an internal 20ppm/°C maximum drift reference and an SPI-compatible serial interface that supports CMOS and LVDS logic. Note the demo board is configured for CMOS operation by default; see the note under JP8 for LVDS operation. The demo manual refers to the LTC2325, but applies to all members of the family, the only difference being the number of channels, the sample rate and/or the number of bits.
Applicable Parts
Documentation & Resources
-
DC2395A - Schematic11/10/2016PDF343K
-
DC2395A - Demo Manual11/10/2016PDF546K
-
DC2395A - Design Files11/10/2016ZIP3M