-
DC2380A-B - Schematic4/5/2017PDF97K
Overview
Product Details
Demonstration circuit DC2380A features the LTC7851, a high performance 4-phase step-down, voltage mode controller. The DC2380A-B operates with a 7V to 14V input supply voltage and provides the follow two high current outputs: 1.8V @ 60A and 1.2V @ 60A. The LTC7851’s integrated current share circuit provides highly accurate current sharing. Since the LTC7851 does not include MOSFET drivers, its PWM outputs drive external DrMOS devices.
Applicable Parts
Documentation & Resources
-
DC2380A - Demo Manual3/29/2016PDF920K
-
DC2380A - Design Files5/1/2017ZIP2M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.