Overview
Product Details
Demonstration circuit DC2380A features the LTC7851, a high performance 4-phase step-down, voltage mode controller. The DC2380A-A operates with a 7V to 14V input supply voltage and provides the follow four high current outputs: 1.8V @ 30A, 1.5V @ 30A, 1.2V @ 30A and 1.0V @ 30A. Since the LTC7851 does not include MOSFET drivers, its PWM outputs drive external DrMOS devices.
Applicable Parts
Documentation & Resources
-
DC2380A-A - Schematic3/29/2016PDF95K
-
DC2380A - Demo Manual3/29/2016PDF920K
-
DC2380A - Design Files5/1/2017ZIP2M