-
DC2372A - Schematic9/30/2015PDF30K
Overview
Product Details
Demonstration circuit 2372A is a 5.5V input, 12V output at 400mA DC/DC power supply featuring the LTC3121. The IC includes internal high and low side 1.5A switches and features selectable PWM or Burst Mode® operation for high efficiency at low output current. The board operates from an input voltage as low as 1.8V and continues to operate down to 500mV once started. The output is fixed at 12V although other voltages between 2.2V and 15V can be selected by resistor changes.
Applicable Parts
Documentation & Resources
-
DC2372A - Demo Manual9/30/2015PDF217K
-
DC2372A - Design Files9/30/2015ZIP637K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.