Overview

Product Details

Demonstration circuits 2297A-A and 2297A-B feature the LT8570 and LT8570-1 in a boost configuration. These demo circuits demonstrate small size and low component count. Both converters are designed to convert a 5V to 10V source to 12V. The DC2297A-A (LT8570) provides 125mA of output current, and the DC2297A-B (LT8570-1) provides 60mA of output current. 

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.