Overview
Product Details
Demonstration circuit 2252A-A is a lab tool to program and verify the EEPROM inside the LTC3882 IC. The DC2252A-A is shipped with a LTC3882 placed in the clamshell style programming socket. The EEPROM contains the factory default configuration. The demo system also requires a Windows PC, the DC1613A USB-to-I2C/SMBus/PMBus Controller and the LTpowerPlay software. The LTpowerPlay™ .proj file that corresponds to the factory default can be found in the GUI.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC2252A - Schematic6/8/2015PDF51K
- 
                                                                
                                                                    
                                                                                                                                            DC2252A-A - Demo Manual6/8/2015PDF1M
- 
                                                                
                                                                    
                                                                                                                                            DC2252A - Design Files6/8/2015ZIP2M