Overview
Product Details
Demonstration circuit 2251A is a 40V, 3.5A peak, 2.5A continuous step-down μModule® regulator featuring the LTM8065. The demo board is designed for 5V output from a 6V to 40V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The user adjustable features of the LTM8065 such as output voltage, switching frequency, soft-start and power good can be changed on DC2251A simply by modifying the appropriate resistors and/or capacitors.
Applicable Parts
Documentation
Design & Integration Files (1)
Demo Board Schematic (1)
Evaluation Kit Manuals (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.