Overview

Product Details

Demonstration circuit 2227A is a complete IO-Link® device built using the LT3669-2 to implement an IO-Link v1.1 physical interface (PHY). The IO-Link stack protocol runs on an Atmel ATmega microcontroller which connects to LT3669-2’s logic IO-signals to communicate with an IO-Link master via the CQ1 transceiver.

Applicable Parts

Documentation & Resources

Related Hardware (1)

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.