Overview

Product Details

Demonstration circuits 2186A-A and 2186A-B feature the LT8580EDD in boost/inverting configurations. The demo circuits demonstrate small size and low component count. The DC2186A-A boost demo board is designed to convert a 3V to 10V source to 12V at 120mA. The DC2186A-B two inductor inverting (Cuk) demo board converts a 5V to 12V source to –12V at 150mA. Please refer to figures in the manual for maximum load current at different input voltage levels.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.