Overview

Product Details

Demonstration circuit 2183A supports the LTC2107, a high speed and high dynamic range ADC. It was specially designed for applications that require a single-ended AC coupled input. DC2183 supports the LTC2107 using the DDR LVDS output mode.

Applicable Parts

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.