-
DC2165A - Schematic12/4/2015PDF98K
Overview
Product Details
LTC3884EUK Demo Board | Dual PMBus Buck, 4.5V ≤ VIN ≤ 14V, VOUT0/VOUT1 = 0.5V to 1.8V @ 30ADemonstration circuit 2165A is a high efficiency, high density, dual-output buck converter with a 4.5V to 14V input range. The output voltage is adjustable from 0.5V to 5.5V, and each output can supply up to 30A of load current when the output voltage is within a 0.5V to 1.8V range. This demo board features the LTC3884, a dual-output poly phase step-down controller with ultra-low DCR sensing and incorporates digital power system management. The LTC3884 data sheet must be read in conjunction with this demo board manual for this demonstration circuit DC2165A.
Applicable Parts
Documentation & Resources
-
DC2165A - Demo Manual12/4/2015PDF2M
-
DC2165A - Design Files4/21/2016ZIP4M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.