-
DC2095A - Schematic3/27/2015PDF39K
Overview
Product Details
Demonstration circuit 2095A features the LTC6655, a precision low drift reference packaged in a hermetic LS8. The demonstration circuit is available with the 2.5V, 4.096V or 5V output voltage option parts.
Applicable Parts
Documentation & Resources
-
DC2095A - Demo Manual3/27/2015PDF419K
-
DC2095A - Design Files3/27/2015ZIP767K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.