Overview

Product Details

Demonstration circuit 2065A is a synchronous buck converter using the LTC3815EUFE, a 6A monolithic buck regulator with power system management. The LTC3815 has the PMBus compliant serial interface and features, such as programmable output voltage margining, temperature monitoring, current and voltage read back, and fault status, etc.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.