-
DC2056A - Schematic2/5/2014PDF43K
Overview
Product Details
Demonstration circuit 2056A is a 76V input, 1A output DC/DC power supply featuring the LTC3637. The IC operates in a high efficiency Burst Mode® operation and includes an internal high side power MOSFET. The board will accept an input voltage between 4V and 76V, and provide jumper selected output voltages of 1.8V, 3.3V, 5V and an option for additional voltages. The IC includes internal soft-start and a provision for increasing soft-start time.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2056A - Demo Manual2/20/2014PDF720K
-
DC2056A - Design Files2/5/2014ZIP3M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.