Overview
Product Details
Demonstration circuit 2007A-B features a PolyPhase® design using the LTM4630EV, the high efficiency, high density, dual 18A, switch mode step-down power μModule® regulator. The input voltage is from 4.5V to 15V. The output voltage is jumper selectable from 0.9V to 1.8V. The DC2007A-B can deliver a nominal 105A output current. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The LTM4630 on DC2007A-B always operates in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal.
Applicable Parts
Documentation & Resources
-
DC2007A - Schematic11/7/2013PDF227K
-
DC2007A-B - Demo Manual1/13/2014PDF1M
-
DC2007A-B - Design Files1/13/2014ZIP6M