Overview

Product Details

Demonstration circuit 2006A-B is a multiphase high power, high voltage step-up DC/DC converter featuring two the LTC3862-2 boost controllers. This demo board converts a 6V to 36V input voltage to a 120V output at up to 2.5A with two stages. The first stage converts the input voltage to 50V. The second stage converts the 50V to 120V and each stage uses one LTC3862-2.


 


Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.