Overview

Product Details

Demonstration circuit 1976A-A is a multioutput power supply with a pushbutton controller and I2C, featuring the LTC3676EUJ. The LTC3676EUJ has four synchronous buck regulators (1.5A x 2 and 2.5A x 2), an always-on LDO (25mA) and three 100mA LDO regulators. The 2.7V to 5.5V input voltage range of the LTC3676EUJ is ideal for single-cell Li-Ion/Polymer battery applications.

Applicable Parts

Documentation & Resources

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.