Overview

Product Details

Demonstration circuit 1961A features the LT8309, a secondary synchronous driver in an isolated, no optocoupler, flyback converter. It regulates a 12V, 5A output from a 36V to 72V input source. Output regulation is handled on the primary side by the LT3748, a boundary conduction mode flyback controller which senses output voltage directly from the primary, resulting in a simple flyback schematic with no opto-coupler.


 


Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.