Overview

Product Details

Demonstration circuit 1946A supports the LTC6430 and the LTC2158 high speed ADC. It was specially designed for applications that include an LTC6430, a high speed amplifier with 15dB of gain.


 


Applicable Parts

Documentation & Resources

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.