Overview

Product Details

Demonstration circuit 1928A is a single output synchronous buck converter featuring the LTC3867EUF in a 24-lead 4mm x 4mm QFN package. The input voltage range is from 18V to 36V.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.