-
DC1891A - Schematic10/3/2012PDF62K
Overview
Product Details
Demonstration circuit 1891A is a 2-phase high efficiency nonisolated SEPIC (Single Ended Primary Inductor Converter) converter featuring the LTC3862-2 switching controller. The DC1891A converts a 6V to 60V input to a 12V output and provides 6A of output current. The DC1891A can be easily modified to generate output voltages in the range from 0.8V to 48V.
Applicable Parts
Documentation & Resources
-
DC1891A - Demo Manual10/3/2012PDF1M
-
DC1891A - Design Files10/3/2012ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.