-
DC1826A - Schematic5/18/2012PDF150K
Overview
Product Details
DC1826A-E Demo Board for:
LTC2389-16 16-Bit, 2.5Msps SAR ADC with Pin-Configurable Analog Input Range and 96dB SNR
LTC6655 0.25ppm Noise, Low Drift Precision References
LT6201 Dual 165MHz, Rail-to-Rail Input and Output, 0.95nV/√Hz Low Noise, Op Amp Family
Applicable Parts
Documentation & Resources
-
DC1826A - Demo Manual4/24/2012PDF939K
-
DC1826A- Design Files5/18/2012ZIP3M
-
LTC2389-18 Video Product Brief10/15/2018
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.