Overview

Product Details

Demonstration circuit 1812A-B features the LTC2944. Demonstration circuit 1812A-C features the LTC2943-1. The LTC2943/LTC2943-1 has an operating range of 3.6V to 20V, while the LTC2944 has an operating range of 3.6V to 60V, making all three devices perfectly suited for multicel battery applications. A precision analog coulomb counter integrates current measured through a sense resistor between the battery’s positive terminal and the load or charger. The LTC2943/LTC2943-1 measures voltage, current and temperature with an internal 14-bit No Latency ∆∑™ ADC. The LTC2944 measures voltage, current and temperature with an internal 16-bit No Latency ∆∑ADC. The measurements are stored in internal registers accessible via the onboard SMBus/I2C interface.



Applicable Parts

Documentation & Resources

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.