Overview

Product Details

DC1805A-A Demo Board for:
LTC2380-16 16-Bit, 2Msps, Low Power SAR ADC with 96dB SNR
LTC6362 Precision, Low Power Rail-to-Rail Input/Output Differential Op Amp/SAR ADC Driver
LTC6655 0.25ppm Noise, Low Drift Precision References

Related Hardware (2)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.