-
DC1631A - Schematic1/17/2012PDF89K
Overview
Product Details
Demonstration circuit 1631A is a dual output DDR2 or DDR3 power supply that provides 20A at 1.8V or 1.5V (jumper-selectable) for VDDQ and ±10A for VTT (VTT = 0.5VDDQ). It also has a ±50mA VTTR reference output. The demo board has an operating voltage range of 4.5V to 14V and a nominal 400kHz switching frequency.
Applicable Parts
Documentation & Resources
-
DC1631A - Demo Manual1/17/2012PDF343K
-
DC1631A - Design Files1/17/2012ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.