-
DC1528A - Schematic6/18/2010PDF40K
Overview
Product Details
DC1528A: Demo Board for the LTC5582 40MHz to 10GHz RMS Power Detector with 57dB Dynamic Range.
Applicable Parts
Documentation & Resources
-
DC1528A - Demo Manual6/18/2010PDF130K
-
DC1528A - Design Files6/18/2010ZIP3M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.