Overview

Product Details

Demonstration circuit 1527 is a monolithic step-down DC/DC switching regulator featuring the LT3971. The switching frequency is adjustable up to 2MHz. The demo circuit is designed for 3.3V, 1.2A output from a 4.5V to 38V input. The circuit consumes only 2.8μA of quiescent current.

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.