-
DC1480A - Schematic10/22/2010PDF102K
Overview
Product Details
Demonstration circuit 1480A is a dual output synchronous buck DC/DC converter featuring the LTC3865EUH-1. The input voltage range is from 4.5V to 14V. The default outputs are 3.3V/5A and 1.8V/5A, but pin programming allows each output to be set at 5V, 3.3V, 2.5V, 1.8V, 1.5V, 1.2V, 1.1V, 1V or an adjustable voltage.
Applicable Parts
Documentation & Resources
-
DC1480A - Demo Manual10/25/2010PDF1M
-
DC1480A - Design Files10/22/2010ZIP2M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.