Overview

Product Details

Demonstration circuit 1479A is a dual output synchronous buck DC/DC converter featuring the LTC3865EUH. The input voltage range is from 4.5V to 14V. The outputs are 1.5V/15A and 1.2V/15A. Each output voltage can be precisely programmed to a preset value within 1% error using two 3-state programming pins. The output voltage can be set to 1.0V, 1.1V, 1.2V, 1.5V, 1.8V, 2.5V 3.3V or 5V. The LTC3865 differs from the LTC3865-1 in that the "-1" has a fixed current limit threshold. The 32-pin package options for both devices have no SGND pin and only one PGND pin.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.