Overview

Product Details

Demonstration circuit 1476A is a 2A, 58V step-down switching regulator with 75µA quiescent current featuring the LT3980EMSE. The demo board is designed for a 5V/2A output from a 6.8V to 58V input with transients up to 80V.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.