Overview

Product Details

Demonstration circuit 1466B features the LTC2636, 12-Bit, Octal SPI DAC With Internal Reference. This device is a compact 8-channel solution with internal reference that simplifies system design. The DC1466B may be connected directly to the target application’s analog signals while using the DC590 USB serial controller board and supplied software to measure performance.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.