Overview

Product Details

Demonstration circuit 1453A features the LTM4619EV, a 4.5V to 28V input, high efficiency, high density, dual 4A step-down power module with 1.8V and 3.3V output voltages. Derating is necessary for certain VIN, VOUT, and thermal conditions. The two outputs are interleaved with 180° phase to minimize the input ripple and reduce the input capacitors. A minimum design only requires the bulk input and output capacitors and voltage setting resistors. The LTM4619EV features output voltage tracking, power good indicator, RUN pin control, clock synchronization and soft-start programming. Protection features include foldback current limiting and overvoltage protection. Burst Mode® operation or pulse skipping mode can be selected for better light load efficiency.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.