Overview

Product Details

Demonstration circuits 1387A-A and A-B are Ultralow Power Boost Converters with Output Disconnect featuring the LT8410 and LT8410-1. Both versions convert a 3V-10V source. The -A version supplies 1.6mA at 3VIN and the -B supplies 0.5mA


Both versions feature a low noise variable off-time and variable peak current control scheme, integrated Schottky diode and output disconnect function, ultralow quiescent current, built-in soft-start and overvoltage protection.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.