-
DC1366B - Schematic11/9/2015PDF90K
User Guide
Rev.
B
1
View All
Overview
Product Details
Demonstration circuit DC1366B features the LTC4266, a quad network power controller with I2C® interface, designed for use in IEEE 802.3at compliant Power Sourcing Equipment (PSE). Integrated into a tiny 5mm × 7mm 38-pin QFN package are four independent channels controlling external N-channel power MOSFETs.
Applicable Parts
Documentation & Resources
-
DC1366B - Demo Manual (Rev. B)12/4/2015PDF0M
-
DC1366B - Design Files4/21/2016ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.