-
DC1337A - Schematic9/24/2009PDF63K
Overview
Product Details
Demonstration circuit 1337 features the LTC2309, a low noise, low power, 8-Channel, 12-Bit, successive approximation ADC with an I2C compatible serial interface. The LTC2309 is available in a 24-pin 4mm × 4mm QFN package. DC1337 demonstrates the DC performance of the LTC2309 in conjunction with the DC590B quick evaluation data collection board.
Applicable Parts
Documentation & Resources
-
DC1337A - Demo Manual10/3/2016PDF426K
-
DC1337A - Design File9/24/2009ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.