Overview
Product Details
Demonstration circuit 1307B features the LTM8027 configured to deliver 12V/4A from a 16V to 60V input. The wide input range of the LTM8027 allows a variety of input sources such as automotive batteries, wall adaptors and industrial supplies. The LTM8027 is a step down converter, so a minimum amount of headroom is required to keep the output in regulation. A soft-start feature controls the output voltage slew rate at start-up, reducing current surges and voltage overshoots.
Applicable Parts
Documentation & Resources
-
DC1307B - Schematic3/14/2013PDF55K
-
DC1307B - Demo Manual3/14/2013PDF427K
-
DC1307B - Design Files3/14/2013ZIP647K